Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 59

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U8001A-AUT
Custom power on option 

Custom power on option

U8001A-AUT

Price: CA$ 59

This option disables the “Output ON/OFF” button and goes into “Output ON” state upon power up
CA$ 59
U8001A-0E3 Option 0E3 - 207 to 253 VAC, 47 to 63 HZ CA$ 0
U8001A-0E9 Option 0E9 - 90 to 110 VAC, 47 to 63 HZ CA$ 0
U8001A-0EM Option 0EM - 104 to 126 VAC, 47 to 63 HZ CA$ 0
U8001A-UK6 Commercial calibration certificate with test data CA$ 203

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years CA$ 459
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years CA$ 863
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years CA$ 27

Prices are subject to change without notice.