Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Description

The U8001A-AUT option disables the “Output ON/OFF” button and goes into “Output ON” state upon power up.

This option helps users to eliminate manual intervention on instrument control when they use U8000 series power supplies in a test system. The behavior of this option and standard units are the same after power up, where the “Output ON/OFF” button is still accessible throughout the supply operations.

Note: This option is only available at time of purchase with U8001A main model.