Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

U9820A-012
New Enhanced Dynamic Contact Module (DCM II) 

New Enhanced Dynamic Contact Module (DCM II)

U9820A-012
The NEW Keysight Dynamic Contact Module (DCM II) option extends the range of load displacement experimentation and enables tip exchange.
U9820A-030
High Load 

High Load

U9820A-030
The Keysight High Load option expands the load capabilities of Keysight Nano Indenters up to 10 N of force, allowing the complete mechanical characterization of ceramics, bulk metals, and composites.
U9820A-040
Lateral Force Measurement (LFM) 

Lateral Force Measurement (LFM)

U9820A-040
The Keysight Lateral Force Measurement (LFM) option for use with the standard XP head provides three-dimensional quantitative analysis for scratch testing, wear testing, and MEMS probing.
U9820A-050
NanoVision 

NanoVision

U9820A-050
Backed by decades of nanomechanical testing experience, the Keysight NanoVision nanomechanical microscopy option delivers quantitative imaging.
U9820A-060
Heating Stage 

Heating Stage

U9820A-060
This precision heating stage, available for the Keysight Nano Indenter G200, is compatible with the standard XP indentation head.
U9820A-061
Laser Heater 

Laser Heater

U9820A-061
  • Wide temperature range up to 500 °C
  • Ultrafast heating and cooling
  • Minimizes thermal drift
  • Easy, convenient operation
9890A-4FP
Express Test Option 

Express Test Option

9890A-4FP
Designed exclusively for use with the Keysight Nano Indenter G200, Express Test allows up to 100 indents to be performed at 100 different surface sites in 100 seconds
U9890A
New Enhanced NanoSuite 6.1 Software 

New Enhanced NanoSuite 6.1 Software

U9890A
Keysight NanoSuite 6.1 is a premium-performance software package designed for use with Keysight Nano Indenter G200/G300 and T150 UTM systems.
 
Consumables 

Consumables

Keysight Technologies offers high precision Nano Indenter tips that enable the finest quality data for your research.

Contact Keysight for option pricing.