Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

Description

EMPro 3D EM Simulation SoftwareThe W2402BP Bundle enables you to draw arbitrary 3D objects, import existing 3D CAD objects and run Finite Element Method (FEM) simulations, all from the Electromagnetic Professional (EMPro) 3D EM Platform. You can also create and export parameterized 3D components for use in Advanced Design System (ADS) layout. The FEM simulator license included in this Bundle can also be used to run FEM simulations from the ADS circuit design environment.

EMPro

For more information on the individual elements contained in this bundle, refer to: