이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 9,225,035

일반적인 사양  

일반적인 사양

N8486AR Power Sensor, waveguide - Thermocouple, average, 26.5GHz to 40GHz

  • N8486AR-STD Standard option, -35dBm to +20dBm
  • N8486AR-100 Waveguide flange UG-599/U
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

  • EEPROM to store cal factors eliminates manual entry
  • Wide frequency range from 26.5 GHz to 40 GHz
  • Wide dynamic range from -35 dBm to +20 dBm
  • Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
  • SCPI codes compatible with 8480 series (option CFT)

Note: Option CFT is available as a replacement of legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.

  • SCPI codes compatible with E-Series sensor (standard option)
  • Compatible with EPM (new N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters (Firmware upgrade required)

Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set. (More information)

내용

N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors. The new power sensors are integrated with EEPROM feature, which allows users to calibrate the power sensors without manually entering the calibration factors to the power meter. By comparing to legacy 8480 Series Power Sensors, there are tremendous improvements such as wider dynamic range and frequency range, better accuracy, linearity, repeatability, and SWR.

Can’t find what you’re looking for? Try our special options.

Keysight Technologies F and S Award Logo