Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 4,380

Typical Configuration  

Typical Configuration

N8487A Power Sensor - Thermocouple, average, 50MHz to 50GHz

  • N8487A-100 Connector, 2.4mm
  • N8487A-STD Standard option, -35dBm to +20dBm
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N8487A-0B1 English language operating and service guide, printed US$ 34
N8487A-100 Connector, 2.4mm US$ 0
N8487A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited) US$ 258
N8487A-A6J ANSI Z540-1-1994 Calibration US$ 258
N8487A-ABJ Japan - Japanese operating and service guide, printed US$ 34
N8487A-CFT Cal factor option, -30dBm to +20dBm US$ 0
N8487A-H02 DC coupled sensor 50MHz - 50GHz, -35dBm to +20dBm, 2.4mm connector US$ 561
N8487A-H84 Avr pwr,50MHz-50GHz, -30dBm to 20dBm, 2.4mm(male), standard lab calibration US$ 4,943
N8487A-STD Standard option, -35dBm to +20dBm US$ 0
11730A
Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

11730A

Price: US$ 158

The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 158
11730B
Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

Power Sensor and SNS Noise Source Cables (3 m/10 feet)

11730B

Price: US$ 190

The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 190
11730C
Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

11730C

Price: US$ 248

The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 248
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D

Price: US$ 380

The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
US$ 380
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E

Price: US$ 523

The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
US$ 523

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 817
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 1,537
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 422

Prices are subject to change without notice.

Related Products & Solutions

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    • EPM Series: measure average power over a range -70 dBm to +44 dBm, and over frequency range 9 kHz to 110 GHz
    • EPM-P Series: measure peak, average and time-gated power over -65 dBm to +20 dBm, to 18 GHz using E932XA power sensors.

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.