Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 212

Typical Configuration  

Typical Configuration

N2885A PCB adapter kit, Qty 25

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent N2870A Passive Oscilloscope Probe N2870A Passive Probe, 1:1, 35 MHz, 1.3 m 

    N2870A Passive Probe, 1:1, 35 MHz, 1.3 m

    The N2870A passive probe offers DC to 35 MHz and 1:1 attenuation factor to make this probe ideal for making low level signal measurements

  • Agilent N2871A Passive Scope Probe Photo N2871A Passive Probe, 10:1, 200 MHz, 1.3 m 

    N2871A Passive Probe, 10:1, 200 MHz, 1.3 m

    The N2871A passive probe offers DC to 200 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • N2782A Passive Oscilloscope Probe Photo N2872A Passive Probe, 10:1, 350 MHz, 1.3 m 

    N2872A Passive Probe, 10:1, 350 MHz, 1.3 m

    The N2872A passive probe offers DC to 350 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • Agilent N 2873A Passive Oscilloscope Probe N2873A Passive Probe, 10:1, 500 MHz, 1.3 m 

    N2873A Passive Probe, 10:1, 500 MHz, 1.3 m

    The N2873A passive probe offers DC to 500 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • Agilent N2874A Passive Oscilloscope Probe N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m 

    N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m

    The N2874A passive probe offers DC to 1.5 GHz and 10:1 attenuation factor to measure fast edges in high speed applications more accurately

  • Agilent N2875A Passive Scope Probe Image N2875A Passive Probe, 20:1, 500 MHz, 1.3 m 

    N2875A Passive Probe, 20:1, 500 MHz, 1.3 m

    The N2875A passive probe offers DC to 500 MHz and 20:1 attenuation factor to address a wide range of measurement needs

  • Agilent N2876A Passive Scope Probe Image N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m 

    N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m

    The N2876A passive probe offers DC to 1.5 GHz and 100:1 attenuation factor to measure fast edges in high speed applications more accurately

  • Agilent N2877A Deluxe Accessory Kit N2877A deluxe accessory kit 

    N2877A deluxe accessory kit

    Complete accessory kit for the N287xA passive probes

  • Agilent N2878A Fine Pitch Accessory Kit N2878A general purpose accessory kit 

    N2878A general purpose accessory kit

    General purpose accessories for the N287xA Series of passive probes

  • Agilent N2878A Fine Pitch Accessory Kit N7006A Spring Ground Tip 

    N7006A Spring Ground Tip

    • Spring ground tip 
    • For N7007A extreme temperature passive probe
    • 400 MHz bandwidth when used with the N7007A

  • Agilent N2878A Fine Pitch Accessory Kit N7008A Retractable Hook Tip 

    N7008A Retractable Hook Tip

    • Retractable hook tip 
    • For N7007A extreme temperature passive probe
    • Ideal for general-purpose extreme temperature applications

  • Agilent N2878A Fine Pitch Accessory Kit N7009A Alligator Ground Lead 

    N7009A Alligator Ground Lead

    • Alligator ground lead 
    • For N7007A extreme temperature passive probe
    • Ideal for a general-purpose extreme temperature applications

  • Agilent N2878A Fine Pitch Accessory Kit N4829A probe tip kit 

    N4829A probe tip kit

    • Replaceable probe tips
    • Package contains 10 of each rigid and spring-loaded probe tip
    • For use with the N2870A-76A 2.5 mm passive probes
       

  • Agilent N2878A Fine Pitch Accessory Kit N7007A Extreme temperature passive probe 

    N7007A Extreme temperature passive probe

    • 10:1 passive probe with 400 MHz bandwidth
    • Operating temp range: -40 to +85 deg C
    • Ideal for a broad range of general-purpose extreme temperature applications
       

  • Agilent N2879A General Purpsoe Accessory Kit N2879A fine pitch accessory kit 

    N2879A fine pitch accessory kit

    Fine pitch accessories for the N287xA Series of passive probes