Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,149

Typical Configuration  

Typical Configuration

N8482H Power Sensor - Thermocouple, average, 100KHz to 6.0GHz

  • N8482H-100 Type-N (m) connector
  • N8482H-STD Standard option, -15dBm to +35dBm
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N8482H-0B1 English language operating and service guide, printed US$ 33
N8482H-100 Type-N (m) connector US$ 0
N8482H-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited) US$ 252
N8482H-A6J ANSI Z540-1-1994 Calibration US$ 252
N8482H-ABJ Japan - Japanese operating and service guide, printed US$ 33
N8482H-CFT Cal factor option, -10dBm to +35dBm US$ 0
N8482H-H84 Avr pwr,100kHz-4.2GHz, -10dBm to 35dBm, N-type, std lab cal at specified freq US$ 2,173
N8482H-STD Standard option, -15dBm to +35dBm US$ 0
11730A
Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

11730A

Price: US$ 154

The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 154
11730B
Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

Power Sensor and SNS Noise Source Cables (3 m/10 feet)

11730B

Price: US$ 185

The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 185
11730C
Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

11730C

Price: US$ 242

The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.
US$ 242
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D

Price: US$ 370

The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
US$ 370
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E

Price: US$ 510

The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).
US$ 510

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 509
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 957
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 183

Prices are subject to change without notice.

Related Products & Solutions

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    The EPM power meters provide CW and average power measurements. The EPM-P power meters provide peak, average, peak-to-average ratio and time-gated power measurements.

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.