N1914A EPM Series Dual-Channel Power Meter
The N1914A dual-channel power meter is compatible with all N8480, 8480, and E-series (except the E9320 family) power sensors, and U2000/U8480 Series and U2050 X-Series USB power sensors provide average power measurements from -70 to +44 dBm, DC to 120 GHz.
Starting from
Highlights
- Frequency range of DC to 120 GHz (sensor dependent)
- Wide dynamic range of -70 to +44 dBm (sensor dependent)
- Go beyond GPIB with LAN LXI-C and USB connectivity
- Code-compatible with E4418/19B power meters* and 436A/37B/38A power meters (option 200)
- Increased measurement channels: up to four channels with two additional U2000/U8480 Series and U2050 X-Series USB power sensors connected using the optional USB hosts
- Automated frequency/power sweep measurements with the optional external trigger in/out feature
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
Interested in a N1914A?
Extend the capabilities for your EPM Series Dual-Channel Power Meter
Featured Resources for N1914A EPM Series Dual-Channel Power Meter
Related Products
Want help or have questions?