Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Guinea

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Frequency range of 9 kHz to 110 GHz (sensor dependent)
  • Wide dynamic range of -70 to +44 dBm (sensor dependent)
  • Speed improvement by 2X for E-Series sensors: up to 400 readings/sec
  • Go beyond GPIB with LAN LXI-C and USB connectivity
  • Code-compatible with E4418B, E4419B power meters*
  • Code-compatible with 436A, 437B and 438A power meters (option 200)
  • Increased measurement channels: up to three channels with two additional U2000 Series power sensors connected using the optional USB hosts
  • Automated frequency/power sweep measurements with the optional external trigger in/out feature

Description

Consistent results and greater capability

Get repeatable and reliable results for bench/rack and field applications with the N1913A and N1914A EPM series power meters. These power meters offer a measurement speed of up to 400 readings/second for fast, accurate average power measurements, and come with the industry’s first color LCD screen in an average power meter, allowing you to view and analyze test data more easily. A noteworthy enhancement from the conventional dual-channel power meter, EPM Series power meter enables four-channel power measurement by connecting U2000 Series USB power sensors via optional USB host. Connect U2000 Series USB power sensors to the EPM Series power meters via the optional USB hosts and get up four channels for power measurements.

Code compatibility with legacy power meters

Designed as versatile, user friendly replacements for the legacy Keysight EPM series power meters, the N1913A and N1914A are code compatible with the E4418B and E4419B EPM series*. The N1913A and N1914A are also code compatible with the 436A, 437B and 438A power meters with the N191xA-200 options.

Wide range of sensor options

The N1913A and N1914A EPM Series power meters are compatible with all E9300 series sensors (except E9320 series sensor), E4410 series sensors and N8480 series sensors, including 8480 discontinued models.

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro. Use the Keysight BenchVue software to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

* there are some SCPI commands that are not available for E4418B and E4419B EPM series. Please refer to the FAQ for more information.

N1913A and N1914A EPM Series power meters win  Keysight-Technologies FROST and SULLIVAN Award

Related Industries & Technologies