Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U8202A Electronic Test Lead Kit

Sold By:

Starting From US$ 32

Typical Configuration  

Typical Configuration

U8202A Test lead kit, electronic

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Keysight U8202A Electronic Test Lead Kit is designed for use with Keysight U3606A Digital Multimeter | DC Power Supply. The set includes test probe leads, alligator clips, mini grabber sand fine-tips test probes.

Ratings:

Test Leads                       CAT III 1000 V, 15 A
Test Probes                     CAT II 1000 V, 15 A
Alligator Clips                  CAT III 1000 V, 10 A
Mini Grabber                    CAT II 300 V, 3 A
Fine Tips Test Probe      CAT II 300 V, 3 A