Designed for use with U3606A DMM | DC power supply; includes leads, probes, alligator clips, SMT grabbers, and banana plugs.

HIGHLIGHTS

The Keysight U8201A combo test lead kit is designed for use with U3606A Keysight digital multimeter | DC power supply. The set includes extension test leads and test probes, alligator clips, SMT grabbers, fine-tips test probes and banana plugs.

Ratings:

  • Test leads                           CAT III 1,000 V, 15 A
  • Test probes                        CAT II 1,000 V, 15 A
  • Alligator clips                    CAT III 1,000 V, 10 A
  • SMT grabbers                    CAT II 300 V, 3 A
  • Fine-tipped test probes      CAT II 300 V, 3 A
  • Banana plugs                    CAT II 600 V, 10 A

Extend the Capabilities of Your Product

Want help or have questions?