Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U8201A Combo Test Lead Kit

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

Keysight U8201A Combo Test Lead Kit is designed for use with U3606A Keysight Digital Multimeter | DC Power Supply. The set includes extension test leads and test probes, alligator clips, SMT grabbers, fine-tips test probes and banana plugs.

Ratings:

Test Leads                         CAT III 1000 V, 15 A
Test Probes                        CAT II 1000 V, 15 A
Alligator Clips                     CAT III 1000 V, 10 A
SMT Grabbers                    CAT II 300 V, 3 A
Fine Tips Test Probes      CAT II 300 V, 3 A
Banana Plugs                    CAT II 600 V, 10 A