Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA-X Wide-pulse Modulator for Internal 1st Source (Option 036)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Pulsed stimuli at test port one with pulse width as narrow as 150 ns
  • Configure PNA-X as a fully integrated pulsed-RF system, when combined Option H08 and 025
  • Covers entire analyzer's frequency range

Description

The PNA-X Option 036 adds an internal pulse modulation capability to the first internal source for pulsed-RF measurements.

With Option 036, the PNA-X provides pulsed stimuli at test port one that allows forward direction pulse measurements. By combining Option 025 internal pulse generators and Option H08 pulse measurements application, the PNA-X can be a fully integrated, fast and accurate pulse measurement system, which provides full pulse measurement capabilities such as pulse average, point-in-pulse and pulse-profile.