Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2882A 75Ω to 50Ω BNC adapter

Sold By:

Starting From US$ 108

Typical Configuration  

Typical Configuration

N2882A Probe adapter -75 ohm to 50 ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Infiniimax probe amplifier 1168B 10 GHz InfiniiMax II Series Probe Amplifier 

    1168B 10 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 10 GHz
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • Infiniimax probe amplifier 1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1168A 10-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing

  • Infiniimax probe amplifier 1169B 12 GHz InfiniiMax II Series Probe Amplifier 

    1169B 12 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 12 GHz specified, 13 GHz typical
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • Infiniimax probe amplifier 1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1169A 12-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing

  • N2880A InfiniiMax In-line attenuator kit N2880A InfiniiMax In-line attenuator kit 

    N2880A InfiniiMax In-line attenuator kit

    InfiniiMax in-line attenuator kit for use with InfiniiMax 1130A, 1131A, 1132A, 1134A, InfiniiMax II 1168A and 1169A probe amplifiers

  • N2881A DC blocking capacitors N2881A DC blocking capacitors 

    N2881A DC blocking capacitors

    InfiniiMax DC blocking caps