Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 754

Typical Configuration  

Typical Configuration

N2881A DC blocking cap, Qty 2

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Kit contains:

  • pair of 30 V DC blocking caps

Description

The N2881A DC blocking capacitors can be used in series with the N2880A InfiniiMax in-line attenuator to block out unwanted DC components of the input signal up to 30 V.