- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2880A InfiniiMax In-line Attenuator Kit
N2880A InfiniiMax In-line Attenuator Kit
Measure larger signals with faster edges by increasing the dynamic range and offset range of the probe system
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Kit contains
- pair of 6 dB attenuators
- pair of 12 dB attenuators
- pair of 20 dB attenuators
The dynamic range of Keysight’s InfiniiMax probes is 5 Vpp for the 113xA Series and 3.3 Vpp for the 1168A/69A. For the applications that need to measure larger signals with faster edges, the N2880A in-line coaxial attenuator kit allows you to increase the dynamic range of the probe system up to 50 Vpp and the offset range up to +/-30V, without affecting the bandwidth or rise time characteristics of the probe system. The N2880A comes with one pair of 6 dB, 12 dB, and 20 dB attenuators in each kit. Probe amplifier and head are not included.
Interested in a N2880A?
Featured Resources for N2880A InfiniiMax In-line Attenuator Kit
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility