Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,136

Typical Configuration  

Typical Configuration

N2880A In-line attenuator kit

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Kit contains:

  • pair of 6 dB attenuators
  • pair of 12 dB attenuators
  • pair of 20 dB attenuators


The dynamic range of Keysight’s InfiniiMax probes is 5 Vpp for the 113xA Series and 3.3 Vpp for the 1168A/69A. For the applications that need to measure larger signals with faster edges, the N2880A in-line coaxial attenuator kit allows you to increase the dynamic range of the probe system up to 50 Vpp and the offset range up to +/-30V, without affecting the bandwidth or rise time characteristics of the probe system. The N2880A comes with one pair of 6 dB, 12 dB and 20 dB attenuators in each kit.. Probe amplifier and head are not included.