Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 66

Typical Configuration  

Typical Configuration

N2786A Probe positioner, 2 leg

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key features:

  • Three different sized apertures into which various sized probes can be placed

Compatible probes:

  • All of Keysight’s 2.5 mm and 5 mm passive probes (N2870A-76A, 10073C, 10074C, N2862A, N2863A, 1165A etc.)
  • Most other passive probes on the market

Description

The N2786A is a low-cost, easy-to-use XY axis probe positioner for general purpose probing applications. It requires no controls to position it into place.