Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Limit lines and associated margins quickly and easily help identify whether the device is in PASS or FAIL status
  • Amplitude correction factors allow the analyzer to correct amplitude errors introduced by external devices such as fixtures, filters, and cables
  • Table Editor, Save and Recall functions help set up limit lines and amplitude corrections quickly and free from errors
  • Upgrade MXA software version A.01.74 or older to provide amplitude corrections and limit lines

Description

The N9020AK-ALL is only offered as an upgrade for the X-Series signal analyzer software version A.01.74 or older to add amplitude corrections and limit lines capabilities. The amplitude corrections and limit lines are included as standard on newer X-Series signal analyzers (software version A.02.06 or newer)

To learn more about amplitude correction and limit lines, see the demonstration guide.