Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6715A Test W-CDMA/HSPA Mobile Device Performance with Ciphering

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Description

The E6715A provides a license that enables encryption within the E6703 lab application. It enables the 3GPP Confidentiality Algorithm UEA1. The 3GPP Integrity Algorithm, UIA1, is available in the standard E6703 lab application product licensing. The E6715A requires an E6703 W-CDMA/HSPA lab application to operate. Download the E6703 lab application to access the E6715A functionality.

With ciphering enabled, raw data and the Confidentiality Key (CK) are used as the input to the Ciphering Algorithm. The resultant data is transmitted over the air interface and decrypted using the same algorithm and CK value at the other end.

The Keysight test uSIM matches the E6703 lab application default settings.