Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips)

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating (highly recommended for CAT IV environment) Alligator Clips: Cat III 1000V, CAT IV 600V, 15A rating
  • Fine Tip Test Probes: Cat II 300V, 3A
  • SMT Grabber: Cat II 300V, 3A
  • Mini Grabber (black only): Cat II 300V, 3A
     

Description

The Keysight U1168A standard test lead kit is compatible with the U1230, U1240, U1250 and U1270 Series handheld digital multimeters. The set includes one pair of test leads, test probes (19-mm tips), test probes (4-mm tips), alligator clips, fine tip test probes, SMT Grabbers and mini grabber ( black only).