Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

E4362A Solar Array Simulator DC Module 0-130V, 5A, 600W

  • E4362A-J02 Solar Array Simulator DC Module 0-120V, 5.4A, 600W
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

E4362A-J02
Solar Array Simulator DC Module 0-120V, 5.4A, 600W 

Solar Array Simulator DC Module 0-120V, 5.4A, 600W

E4362A-J02
Option J02 is a 594W solar array simulator DC power module that simulates the output characteristics of a solar array.
E4362A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E4362A-A6J ANSI Z540-1-1994 Calibration
E4362A-J01
Solar Array Simulator DC Module 0-117V, 5.5A, 600W 

Solar Array Simulator DC Module 0-117V, 5.5A, 600W

E4362A-J01
Option J01 is a 594W solar array simulator DC power module that simulates the output characteristics of a solar array.
E4362A-J03
Solar Array Simulator DC Module 108V, 6A, 600W 

Solar Array Simulator DC Module 108V, 6A, 600W

E4362A-J03
Option J03 is a 600W solar array simulator DC power module that simulates the output characteristics of a solar array.
E4362A-J04
Solar Array Simulator DC Module 170V, 3.8A, 600W 

Solar Array Simulator DC Module 170V, 3.8A, 600W

E4362A-J04
Option J04 is a special option that is added to the standard solar array simulator DC module.
E4362A-J05
Solar Array Simulator DC Module 95V, 6.3A, 600W 

Solar Array Simulator DC Module 95V, 6.3A, 600W

E4362A-J05
Option J05 is a 560W solar array simulator DC power module that simulates the output characteristics of a solar array.
E4362A-J06 Solar Array Simulator DC Module 180V, 3.4A, 565W
E4362A-J10 Low Acoustic Noise Solar Array Simulator DC Module 0-130V, 5A, 600W
E4362A-J18 Solar Array Simulator DC Module 0-150V, 4A, 600W
E4362A-UK6 Commercial calibration certificate with test data

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • Z2094B-xxx Agilent Solar Array Simulation System Z2094B-xxx Keysight Solar Array Simulation (SAS) System 

    Z2094B-xxx Keysight Solar Array Simulation (SAS) System

    The Keysight Solar Array Simulation (SAS) System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.