Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • Choose 50 Signal Studio waveforms of any type to be permanently licensed to a specific instrument
  • Expand to over 500 waveforms slots per instrument
  • Each waveform comes with a 48 hour trial period that provides access to all N76xxB ARB based software*

Description

Generate Signal Studio waveforms for a fraction of the cost

Waveform Licensing 5-pack and 50-pack is a cost-effective solution that lets you configure Keysight Signal Studio waveforms for your applications. With Waveform Licensing you can create, generate and permanently license over 500 Signal Studio waveforms for playback on an N5162/82A MXG signal generator.

Waveform licensing is available in 5-pack (Options 221-229 each with 5 waveform slots) and 50-pack (Option 250-259 each with 50 waveform slots).

Each waveform comes with a 48 hour trial period that provides access to all N76xxB ARB software features allowing you to create and evaluate an unlimited number of Keysight validated, performance optimized waveforms during the trial period.

Typical application

Waveform licensing 50-pack is recommended for manufacturing and cost-sensitive projects that require single or multiple format waveforms. This license lets you playback Signal Studio waveforms without purchasing Signal Studio software packages.

This option can be added as a product upgrade.

* Excludes N7621B Signal Studio for multitone distortion