Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100CU-401 Advanced EYE Analysis Software

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Related Products & Solutions

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • 86100C with 86108A in Jitter Mode 86100C-200 Enhanced Jitter Analysis Software [Discontinued] 

    86100C-200 Enhanced Jitter Analysis Software [Discontinued]

    Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase.

  • Enhanced Impedance and S-Parameter Software 86100C-202 Enhanced Impedance and S-Parameter Software [Discontinued] 

    86100C-202 Enhanced Impedance and S-Parameter Software [Discontinued]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • Advanced Amplitude Analysis/RIN/Q-Factor-86100CU-300 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Obsolete] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Obsolete]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

  • 11898A Extender module for plug-in modules 11898A Extender module for plug-in modules [Discontinued] 

    11898A Extender module for plug-in modules [Discontinued]

    • Allows remote use of Keysight sampling oscilloscope modules
    • Extends 1.5m from front panel of mainframe oscilloscope
    • For use with 84380, 54750 and 86100 Series wideband sampling oscilloscopes
       

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Obsolete] 

    86108A Precision Waveform Analyzer [Obsolete]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • Advanced Waveform Analysis Software 86100C-201 Advanced Waveform Analysis Software [Discontinued] 

    86100C-201 Advanced Waveform Analysis Software [Discontinued]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • Two N9355CK01 are inserted into the signal paths to protect a differential TDR module N9355CK01 DC Coupled Limiter 

    N9355CK01 DC Coupled Limiter

    • Protect sensitive oscilloscope channels from damage due to electric overload stress (EOS) and electrostatic discharge (ESD)
    • Frequency range from DC to 26.5 GHz
    • Nominal impedance of 50 Ohms
    • Voltage drop ± 0.6 – 0.7

  • no image available 86117A 50 GHz Dual Channel Electrical Module [Discontinued] 

    86117A 50 GHz Dual Channel Electrical Module [Discontinued]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • 86100CU-401 Advanced EYE Analysis Software 86100CU-401 Advanced EYE Analysis Software [Discontinued] 

    86100CU-401 Advanced EYE Analysis Software [Discontinued]

    • Performs compliant jitter measurements on long patterns, such as PRBS31 or live traffic
    • Performs BER contour mask testing on high-speed electrical or optical designs
    • Runs on an external PC or 86100C DCA-J running Microsoft® Office Excel 2003/2007
    • Operates with any 86100C DCA-J hardware configuration

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • no image available 86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test 

    86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test

    86115D 20 GHz multi-port 86100 plug-in module

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • no image available 86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF 

    86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF

    86105D 34 GHz optical 50 GHz electrical module

  • no image available 86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF 

    86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF

    The 86105C Infiniium DCA-J plug-in module offers unprecedented wavelength and optical filter coverage for SONET/SDH and datacom/enterprise technologies up to 11.3 Gb/s.

  • no image available 83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued] 

    83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued]

    The 83496B Clock Recovery Module with Phase Noise Analysis provides increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available 86112A 20 GHz Dual Channel Electrical Module 

    86112A 20 GHz Dual Channel Electrical Module

    • Two 20-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • no image available 86118A 70 GHz Dual Remote Sampling Head 

    86118A 70 GHz Dual Remote Sampling Head

    • Two 70-GHz electrical channels
    • Compatible with 86100 Series mainframes