Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Cases and Covers
- 34162A Accessory Pouch
34162A Accessory Pouch
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
HIGHLIGHTS
- Size: 9 inches x 8 inches x 1½ inches
- Material: Cordura®
- Closure: zipper
- Attachment: nylon straps wrap around instrument with velcro closures
The Keysight 34162A Cordura® pouch fits on top of the Keysight 34460A, 34461A, 34401A, 33210A, and 33220A Function / Arbitrary Waveform Generators and the 34405A, 34410A, and 34411A Digital Multimeters. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.
Keysight offers a variety of accessories for digital multimeters. Learn more about Keysight new digital multimeter accessories.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility