Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34162A Accessory Pouch

Sold By:

Typical Configuration  

Typical Configuration

34162A Accessory pouch for 33220A, 34410A and 34411A

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

Key Features & Specifications

  • Size: 9 inches x 8 inches x 1½ inches
  • Material: Cordura®
  • Closure: zipper
  • Attachment: nylon straps wrap around instrument with velcro closures

Description

The Keysight 34162A Cordura® pouch fits on top of the Keysight 34460A, 34461A, 34401A, 33210A and 33220A Function / Arbitrary Waveform Generators and the 34405A, 34410A and 34411A Digital Multimeters. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.