Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1171A Magnetic Hanging Kit

Sold By:

Starting From US$ 22

Typical Configuration  

Typical Configuration

U1171A Magnetic hanging kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent U1242A Handheld Calibration Meter Photo U1242A Handheld Digital Multimeter, 4-digit [Obsolete] 

    U1242A Handheld Digital Multimeter, 4-digit [Obsolete]

    [Enhanced by the U1242B model]

  • U1252A Handheld Digital Multimeter U1252A Handheld Digital Multimeter, 4.5-digit [Discontinued] 

    U1252A Handheld Digital Multimeter, 4.5-digit [Discontinued]

    [Enhanced by the U1252B model]

  • U1253A Handheld Digital Multimeter U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsolete] 

    U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsolete]

    [Enhanced by the U1253B model]

  • U1251A Handheld Digital Multimeter U1251A Handheld Digital Multimeter, 4.5-digit [Obsolete] 

    U1251A Handheld Digital Multimeter, 4.5-digit [Obsolete]

    [Enhanced by the U1251B model]

  • Agilent U1241A Handheld Digital Multimeter Photo U1241A Handheld Digital Multimeter, 4-digit [Obsolete] 

    U1241A Handheld Digital Multimeter, 4-digit [Obsolete]

    [Enhanced by the U1241B model]

  • U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector 

    U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector

    • Built-in LED flashlight to illuminate test area
    • 6,000 counts display resolution
    • Flashing backlight and beeping alert for continuity detection
    • Vsense to perform non-contact voltage detection
       

  • U1232A True RMS 6000 Count Handheld Digital Multimeter U1232A True RMS 6000 Count Handheld Digital Multimeter 

    U1232A True RMS 6000 Count Handheld Digital Multimeter

    • Built-in LED flashlight to illuminate test area
    • 6,000 counts display resolution
    • Flashing backlight and beeping alert for continuity detection
    • Vsense to perform non-contact voltage detection

  • U1231A True RMS 6000 Count Handheld Digital Multimeter Basic U1231A True RMS 6000 Count Handheld Digital Multimeter, Basic 

    U1231A True RMS 6000 Count Handheld Digital Multimeter, Basic

    • Built-in LED torchlight to illuminate test area
    • Flashing backlight as visual alert during continuity tests in dim areas
    • Data logging capability (stores up to 10 readings)

  • Agilent U1242B Handheld Digital Multimeter Image U1242B Handheld Digital Multimeter, 4-digit 

    U1242B Handheld Digital Multimeter, 4-digit

    • 10,000-count display
    • 0.09% basic DCV accuracy
    • True RMS AC measurement
    • Built-in switch counter, harmonic ratio
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth adapter 

  • Agilent U1241B Handheld Digital Multimeter Image U1241B Handheld Digital Multimeter, 4-digit 

    U1241B Handheld Digital Multimeter, 4-digit

    • 10,000-count display
    • 0.09% basic DC voltage accuracy and true RMS measurement
    • Basic functions: DCV, DCI, ACV, ACI, resistance, frequency, continuity, diode test
    • Advanced functions: capacitance, temperature, switch counter

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED) 

    U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED)

    • Superior contrast from organic LED (OLED) display
    • 50,000-count dual display
    • True-RMS AC and AC+DC2 measurements
    • CAT III 1000 V and CAT IV 600 V safety protection
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth

  • Agilent U1252B Handheld Digital Multimeter Image U1252B Handheld Digital Multimeter, 4.5-digit 

    U1252B Handheld Digital Multimeter, 4.5-digit

    • 50,000-count dual display
    • Up to 0.025% basic DCV accuracy
    • True-RMS AC and AC+DC2 measurements
    • CAT III 1000 V and CAT IV 600 V safety protection
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth
       

  • Agilent U1251B Handheld Digital Multimeter Photo U1251B Handheld Digital Multimeter, 4.5-digit 

    U1251B Handheld Digital Multimeter, 4.5-digit

    • 50,000 counts resolution on dual display
    • 0.03% basic DC voltage accuracy
    • True RMS AC measurement
    • Data logging to DMM (up to 200 points) and to PC
    • CAT III 1000V and CAT IV 600V overvoltage protection
    • Certified to CE and CSA

  • Agilent U1271A Handheld Digital Multimeter U1271A Handheld Digital Multimeter, 4½ digit, Water and Dust Resistant 

    U1271A Handheld Digital Multimeter, 4½ digit, Water and Dust Resistant

    • Feature sets that meet traditional industrial requirements and improve productivity and safety
    • Improved accuracy and resolution to meet traditional industrial requirements (30,000 counts resolution with 0.7% for ACV accuracy)

  • Agilent U1272A Handheld Digital Multimeter U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant 

    U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant

    • Continuity test with beeper and backlight
    • Low Impedance mode and Low Pass Filter
    • IP 54 certified – water and dust resistant
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth
       

  • Agilent U1272A Handheld Digital Multimeter U1273A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant 

    U1273A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant

    • OLED display with 2000:1 contrast ratio and 160 degrees viewing angle
    • Low Impedance mode and Low Pass Filter
    • Compatible with U1177A/U1117A IR-Bluetooth adapter for remote monitoring & datalogging