Here’s the page we think you wanted. See search results instead:


Contact an Expert

E5845A 46-ch Single-ended ZIF probe for DDR3 x16 DRAM BGA probe connection to 90-pin logic analyzer cable

Sold By:

Starting From US$ 1,454

Typical Configuration  

Typical Configuration

E5845A Probe, 46 channel SE ZIF for DDR3 X16 DRAM data BGA probe, connects to 90-pin LA cable

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal Access

  • 46 channels: 44 single-ended data, 2 differential clock

Probe Performance

  • 1.5 pF equivalent load capacitance
  • 1333Mb/s maximum data rate
  • Measure signals with as little as 250 mV p-p signal amplitude


  • Provides convenient, reliable connection to the W3631A DDR3 DRAM BGA probe

Compatible with:


The Keysight E5845A ZIF probe connects to the W3631A DDR3 BGA probe to enable viewing of industry standard DDR3 DIMMs with a 16900 Series or U4154A logic analyzer.