Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Provides an electrically and mechanically non-intrusive connection to all signals (address, command, control and 16 bits of data) between a U4154A or 16900 Series logic analysis system and DDR3 DRAMs.
  • Provides access to representative signals for scope measurement of compliance to JEDEC specification.
  • Provides observation of data traffic on industry-standard DDR3 DIMMs
  • Works with all solder finishes. Designed to tolerate lead-free soldering temperature profiles.
  • Requires E5845A ZIF probe to connect W3631A DDR3 BGA probe to the logic analyzer cable.
  • For more details please contact your local Keysight Technologies, Inc. sales representative

Description

Best in Test 2009 award winners

The W3631A DDR3 BGA probe allows you to get complete signal access to the DDR3 signals critical to your debug and validation effort through a logic analyzer. The probe works in existing designs and eliminates the need for up front planning or re-design. The probe connects directly to the balls of the DRAM, enabling you to operate at full speed and acquire high-speed DDR3 signals without impacting the performance of your logic design.