Here’s the page we think you wanted. See search results instead:


Contact an Expert

N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application

Sold By:

Typical Configuration  

Typical Configuration

N9077A WLAN 802.11a/b/g/n/ac/ah/af Measurement Application

  • N9077A-2FP WLAN 802.11a/b/g/j/p measurement application, fixed perpetual license
  • N9077A-3FP WLAN 802.11n measurement application, fixed perpetual license


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • 802.11a/g, 802.11b/g DSSS/CCK/PBCC, 802.11g DSSS-OFDM, 802.11n 20 MHz & 40 MHz signals (HT-Mixed, HT-Greenfield, Non-HT), 802.11af and 802.11ah with auto detection
  • 802.11ac 20/40/80/160 MHz and 80+80 MHz signals to perform power, spectrum and modulation measurements
  • 802.11ax single-user and multi-user PPDU spectrum and modulation measurement
  • One-button measurements with pass/fail per the standard


  • Swept measurement with time-gated feature: channel power, SEM, OBW
  • IQ measurements: power versus time, CCDF, spectrum flatness, modulation analysis and more
  • Multiple result views: constellation diagram, EVM vs. symbol, EVM vs. subcarrier, and numeric results display for OFDM signal
  • OFDM data burst information, HT-Sig information for 802.11n (MCS 0-7) and VHT-Sig information for 802.11ac (MCS 0-9), Signal information for 802.11ah (MCS 0-10), and HE 802.11ax (MCS0-11)

Performance (hardware dependent)

  • EVM floor: up to -53 dB (0.23%) (nominal)
  • Absolute power: up to ± 0.19 dB (at 95th percentile)
  • Analysis bandwidth: PXA, MXA, VXT up to 160 MHz; EXA up to 40 MHz
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT vector transceivers

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • SCPI remote user interface


The N9077A WLAN measurement application is one in a common library of more than 25 measurement applications for the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. The N9077A WLAN measurement application transforms the X-Series signal analyzers into IEEE 802.11 standard-based WLAN transmitter testers by adding fast one-button RF conformance measurements to help you design, evaluate, and manufacture your WLAN transmitter. The measurement application is fully compliant to the IEEE 802.11 series standards, helping you thoroughly test your WLAN design with confidence and support manufacturing with a single application that covers 802.11a/b/g/j/p, 802.11n, 802.11ac, 802.11af, 802.11ah, and 802.11ax.

RF transmitter testing 

  • Simplified setup with one-button measurements for analysis of time-, frequency-, and modulation-domain characteristics of 802.11a/b/g, 802.11n, 802.11ac, and 802.11ax WLAN signals
  • No bandwidth limitation for swept power measurements such as channel power, spectrum emission mask, occupied bandwidth
  • Modulation analysis from the frame to the raw bits; handles DSSS, CCK, PBCC and OFDM modulation quality with graphical and numeric result displays 
  • Cross support on X-Series signal analyzers from the high-performance PXA to the general-purpose EXA for manufacturing with the same functionality and user interface
  • Add real-time spectrum analyzer (RTSA) capability to the PXA or MXA signal analyzers to pinpoint interference caused by the many other signals in the ISM (Sub 1 GHz, 2.4 GHz, or 5 GHz) band

Related Industries & Technologies