Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Dual display with bright LCD backlight
  • Simultaneous signal source and measure for all-in-one-tool convenience
  • Source bipolar voltage and current, square-wave signal, with auto SCAN and RAMP output modes
  • Measure DC, AC, AC+DC, Resistance, temperature, frequency, pulse width, duty cycle; check diode and continuity
  • 3-year warranty for greater assurance of quality and reliability
  • 4-20 mA and 0-20 mA percentage scale readout
  • 50,000 count true-RMS DMM
  • Built-in battery charging capability

Description

Carry two tools in one and calibrate while you measure with the Keysight U1401A handheld multi-function calibrator/meter. Now you can travel light, whether you´re doing calibration for validation, troubleshooting, or service and maintenance. Secure the robust U1401A in its sturdy carrying case and you´re ready to go. Certified to stringent quality standards, the U1401A lets you test with ease and confidence with one handy, lightweight tool.

Each of Keysight´s multi-function calibrator/meter comes with a protective holster and stylish carrying case for easy, robust carrying around. Also bundled are a rechargeable battery pack, power adapter and cord, calibrator/meter test lead kit, mA simulation test lead and certificate of calibration ― everything you need for your calibration tasks.

Keysight is discontinuing its Handheld Test Tools in blue. These handhelds will no longer be available after November 30th, 2011.

Last Order date: November 30th, 2011
End of support life: March 1st, 2017

The replacement models are the handheld in orange colour for greater visibility. The replacement model for U1401A is U1401B.