Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Related Software Products

  • Photo of ParBERT and PCI Express DUT N5990A Automated Compliance and Device Characterization Tests 

    N5990A Automated Compliance and Device Characterization Tests

    The Keysight partner BitifEye Digitial Test Solutions provides unique expertise in digital testing

Related Products & Solutions

  • no image available Applications for BERTs and Pulse Pattern Generators 

    Applications for BERTs and Pulse Pattern Generators

    • High-speed digital computing and backplane test
    • Optical transceiver test solutions
    • Solutions for R&D and manufacturing
    • Test Automation software for compliance and characterization
    • PCIe, USB, DisplayPort, MIPI etc

  • no image available Accessories and supplementary products for BERTs and Pulse Pattern Generators 

    Accessories and supplementary products for BERTs and Pulse Pattern Generators

    • Extensive range of accessories and supplementary products
    • For use with ParBERT, Serial BERTs and Pulse Pattern Generators
    • Attenuators, cable kits, multiplexers and ISI channels amongst others

  • no image available Data Generators + Analyzers 

    Data Generators + Analyzers

    Data Generators & Analyzers, test fixture, accessories...

  • Serialbus Switch N4915A-005 Serial Bus Switch 

    N4915A-005 Serial Bus Switch

    N4915A-005 6.5 GBit/s Serial Bus Switch

  • Agilent N4917A Optical Receiver Stress Test Solution N4917A Optical Receiver Stress Test Solution [Discontinued] 

    N4917A Optical Receiver Stress Test Solution [Discontinued]

    • Data rates up to 14.2 Gb/s
    • Calibrated injection of OMA, ER, VECP
    • Affordable solution with multimode and single mode reference trasmitters
    • Complete electrical/optical offering for 1260 to 1640 nm

  • N4876A 28 Gb/s Multiplexer N4876A 28 Gb/s Multiplexer 2:1 [Discontinued] 

    N4876A 28 Gb/s Multiplexer 2:1 [Discontinued]

    N4876A 28 Gb/s Multiplexer 2:1

  • N4906B N4906B Serial BERT [Discontinued] 

    N4906B Serial BERT [Discontinued]

    • 3.6 Gb/s or 12.5 Gb/s pattern generator and error detector
    • Excellent precision and sensitivity for accurate measurements
    • Fast bit synchronization on bursted pattern
    • Small form factor to save bench and rack space
    • Intuitive user interface

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • N4916B De-emphasis Signal Converter N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued] 

    N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued]

    • Supports data rates from 660 Mb/s to 14.2 Gb/s
    • Tolerates non-balanced patterns
    • Adjustable de-emphasis
    • Transparent to jitter
    • Programmable via J-BERT N4903B or stand-alone

Related Industries & Technologies