Here’s the page we think you wanted. See search results instead:


Contact an Expert

81618A Single Optical Head Interface Module

Sold By:

Starting From US$ 2,196

Typical Configuration  

Typical Configuration

81618A Interface Module (one channel)

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • fully compatible with all 8162x Optical Heads
  • fits in all 8163/8164/8166-series
  • 1-channel option


Interface Modules ( Keysight 81618A )

Following optical heads are used with these interfaces:
81620B Si, +10dBm to -90dBm
81623B Ge, +10dBm to -80dBm
81624B 5mm InGaAs, +10dBm to -90dBm
81626B InGaAs, +27 dBm to - 70 dBm
81628B InGaAs, +40 dBm to - 60 dBm

The single-channel interface module is used to connect optical heads ( Keysight 8162x ) to the mainframes 8163A/B, 8164A/B or 8166A/B.