Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

Sold By:

Typical Configuration  

Typical Configuration

W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries bundled license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundle is recommended for:

  • RF/Mixed-Signal Silicon RFIC Design and Verification

Description

The ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundle funtionality is shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2300EP Harmonic Balance Element Provides analysis of non-linear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.
W2301EP Circuit Envelope Element Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.
W2302EP Transient Convolution and Channel Simulation Element Advanced time-domain Element that includes Transient Simulator (SPICE transient analysis including HSPICE and Spectre compatibility modes), IBIS Model Library, Convolution Simulator (creates time-domain models from frequency domain data), Channel Simulator (includes bit-by-bit and statistical modes, eye diagrams and BER contours, IBIS AMI), Front Panels (including jitter decomposition), Encrypted HSPICE Co-simulation interface, and Broadband SPICE Model Generator.
W2361EP Ptolemy Element System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth design models.
W2363EP Mature Wireless Libraries Element Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.