Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The Advanced Design System (ADS) Wireless Networking Libraries Element is a collection of wireless networking standards from WLAN to Mobile WiMax (but not including WiMedia) for the development of the RF-PHY of wireless networking equipment that are compatible with multiple available signals; and to verify effects of heterogeneous networking signal interference.

Comprehensive descriptions of each of the standards are summarized in the wireless library chart below.

Design Libraries included in this element
Design Libraries Description
  802.11n Allows fully encoded WLAN 11n signal to be generated and demodulated.  In addition, transmitter and receiver measurements are provided including EVM, CCDF, BER/FER under MIMO channel.
  Fixed WiMAX Provides signal processing models, preconfigured simulation setups, signal sources and receivers to facilitate simulation of fully coded systems.
  Mobile WiMAX™ Provides signal processing models, preconfigured simulation setups, signal sources and receivers to facilitate simulation of fully coded systems.
  Wireless LAN (WLAN) Easy-to-use, hierarchical, realizable models for the efficient design and verification of IEEE 802.11 and Hiperlan2 transmitters and receivers.

Related Industries & Technologies