Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The Keysight FEM Simulator Element capabilities include:

  • Full wave 3D FEM EM simulator with advanced direct and iterative solver for speed and capacity
  • Robust and efficient 3D mesh generator with adaptive meshing to deliver user specified accuracy
  • Adaptive frequency sweep to locate all resonant frequencies automatically and quickly with minimum simulation frequency points
  • Symmetry planes to speed up simulation and increase capacity
  • 3D parameterized components of commonly used structures such as wire bonds, solder balls, solder bumps, connectors and packages to speed up 3D design input and enables geometry sweeps and co-optimization with circuit components
  • Multi-threaded direct and iterative solvers, able to utilize up to 16 CPU cores with a single license


The Keysight FEM Simulator Element (formerly known as EMDS G2) provides full wave 3D EM simulation capabilities based on the Finite Element Method (FEM). This frequency domain simulation technology can be used in both the Electromagnetic Professional (EMPro) 3D EM platform and the Advanced Design System (ADS), the flagship product from Keysight EEsof EDA, the technology and innovation leader in high-frequency mixed-signal electronic design automation (EDA). ADS is the only design simulation platform that enables the co-design of IC, package and board in high-frequency and hi-speed applications. It seamlessly integrates system, circuit, and full 3D electromagnetic simulation with Keysight’s test instrumentation for you to do single pass successful electronic designs repeatedly.

E Field Plot

The FEM Simulator is the second generation of Keysight’s FEM 3D EM simulator integrated into the ADS design flow to enable seamless co-simulation of arbitrary 3D structures such as connectors, wire-bonds and packaging with circuit and system components. This allows effects of 3D components previously difficult or tedious to include in a design simulation to be naturally accounted for without leaving your circuit design flow. It is especially convenient for RF module designs where 3D interconnects and packaging must be simulated along with the circuit.

Quad Flat No Leads Design


3D EM Design Showing Solder Bumps

Unlike other equally capable 3D EM standalone simulators, the Keysight FEM Simulator is integrated into the ADS design flow and can save up to 2 hours of manual data integration per simulation run. In addition, integration enables you to perform 3D EM-circuit-system co-simulation and co-optimization for realizing your best design possible in one pass.