Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z5623AK11 Distribution Amplifier, 250 MHz - 6 GHz

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Features

  • Enables up to four ESG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode
  • Baseband generator clock distribution

Configuration in Distribution Mode

  • Frequency range: 250 MHz to 6 GHz
  • Connections: 1 RF input (50 ohm, SMA-f, rear panel) and 4 RF outputs (50 ohm, SMA-f, rear panel)

Configuration in Calibration Mode

  • Frequency range: 250 MHz to 6 GHz
  • Connections: 4 RF inputs (50 ohm, SMA-f, rear panel) and 4 RF outputs (50 ohm, SMA-f, rear panel)

Description

The Z5623AK11 distribution amplifier enables up to four Keysight ESG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in two bands: 250 MHz to 4 GHz and 4 to 6 GHz. Note that in order to utilize the 4 to 6 GHz band, the E4438C ESG signal generators must be equipped with Options 506, HCC and HBC. The Z5623AK11 also includes four baseband generator reference clock outputs that are driven from an internal 400 MHz oscillator.

The distribution amplifier takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel.

In Distribution Mode, there is 1 RF input, 4 RF outputs. In Calibration Mode, there are 4 RF inputs and 4 RF outputs. Each RF input connects directly to its own corresponding RF output.

Related Industries & Technologies