Here’s the page we think you wanted. See search results instead:


Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • Dual-core CPU assembly
  • Significant speed enhancements
  • Includes a removable solid state drive and 1000Base-T LAN


Option PC2 provides dual-core CPU assembly enhance measurement speed of the signal analyzer. The removable solid state drive, included in the CPU assembly, offers an ideal data sanitization solution for applications in a secure environment. The 1000Base-T LAN connection offers the potential of speed enhancements for data transfer. To add an additional solid state drive, order N9010A-SSD.

This option can be added as a product upgrade.