Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Related Products & Solutions

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued] 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz [Discontinued]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • N9010A-PC2 Removable Hard Drive N9010A-PC2 Dual Core Processor with Removable SSD [Discontinued] 

    N9010A-PC2 Dual Core Processor with Removable SSD [Discontinued]

    • Enhances measurement speed of the analyzer
    • Dual-core CPU assembly
    • Significant speed enhancements
    • Includes a removable solid state drive and 1000Base-T LAN
    • Can be added as a product upgrade