Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Removable hard disk drive with serial ATA (SATA) data interface
  • Rugged removable bay with minimum 1,500 insertion cycles
  • Fully imaged with the operating system, the MXA’s instrument software, and the instrument-specific alignment files

Description

Option HDD is primarily for customers working in a secure environment. Along with the removable hard drive in the MXA, this additional removable hard drive offers an easy instrument sanitization solution. Customers who order a new MXA will receive a removable hard disk drive standard, and ordering Option HDD an additional hard disk drive.

If you currently own an N9020A MXA, you can purchase an additional removable hard drive as a stand-alone kit by ordering N9020AK-HDD (which requires the N9020AK-PC2 if the MXA’s serial prefix is less than MY4910 / US4910 / SG4910). Option N9020AK-HDD is imaged with the operating system, the MXA’s instrument software, and non-instrument-specific alignment files. The instrument-specific alignment files can be easily transported to the HDD with the alignment wizard, which is a standard utility included in the MXA instrument software.