Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9910X RF & MW Handheld Analyzer Accessories

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools. These accessories provide you with a complete solution when using Keysight tools for your measurement needs.
(See Options & Accessories tab for detailed specifications)

Image Product Name
 

 N9910X-700 Rugged phase-stable cable, Type-N(m) to Type-N(f) 18 GHz, 3.28 ft.

 

 N9910X-701 Rugged phase-stable cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft.

  N9910X-704 Rugged phase-stable cable, Type-N(m) to TNC(f), 13 GHz, 5 ft.
  N9910X-705 Rugged phase-stable cable, Type-N(m) to TNC(m), 13 GHz, 5 ft.
  N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 (f), 26.5 GHz, 3.28 ft.
  N9910X-709 Rugged phase-stable cable, 3.5 mm(f) to 3.5 (f), 26.5 GHz, 3.28 ft.
  N9910X-712 Trigger/Reference-in Cable, SMA (m) to BNC (f), 3.28 ft.
  N9910X-713 Bias-Tee Power Cable, SMB(f) to BNC(m), 3.28 ft.
FieldFox Accessory Image

N9910X-800 3-in-1 OSL T-Calibration kit, DC-6 GHz, Type-N(m)

NOTE: This calibration kit is not eligible for annual re-calibration. There are also no data report calibrations (no UK6, 1A7 and A6J). If the customer requires annual calibration, please order 85514A or 85515A.

FieldFox Accessory Image

N9910X-801 3-in-1 OSL T-Calibration Kit, DC-6 GHz, Type-N (f)

NOTE: This calibration kit is not eligible for annual re-calibration. There are also no data report calibrations (no UK6, 1A7 and A6J). If the customer requires annual calibration, please order 85514A or 85515A.

FieldFox Accessory Image

N9910X-802 T-Calibration Kit, DC-4 GHz, 7/16 DIN(m)

NOTE: This calibration kit is not eligible for annual re-calibration. There are also no data report calibrations (no UK6, 1A7 and A6J).

FieldFox Accessory Image

N9910X-803 T-Calibration Kit, DC-4 GHz, 7/16 DIN(f)

NOTE: This calibration kit is not eligible for annual re-calibration. There are also no data report calibrations (no UK6, 1A7 and A6J).

 

85514A 4-in-1 OSLT Calibration Kit, DC-9 GHz, Type-N(m)
This cal kit is not part of N9910X, but is supported on the FieldFox RF Analyzer.

  85515A 4-in-1 OSLT Calibration Kit, DC-9 GHz, Type-N(f)
This cal kit is not part of N9910X, but is supported on the FieldFox RF Analyzer.
85518A 4-in-1 OSLT Mechanical Calibration Kit, DC-18 GHz, Type-N(m) 50 ohm
  85519A 4-in-1 OSLT Mechanical Calibration Kit, DC-18 GHz, Type-N(f) 50 ohm
  85520A 4-in-1 OSLT Mechanical Calibration Kit, DC-26.5 GHz, 3.5 mm(m)
  85521A 4-in-1 OSLT Mechanical Calibration Kit, DC-26.5 GHz, 3.5 mm(f)

 

 85561A 4-in-1 OSLT Mechanical Calibration Kit, DC to 40 GHz, 2.92 mm (f)

 

 85562A 4-in-1 OSLT Mechanical Calibration Kit, DC to 40 GHz, 2.92 mm (m)
   85563A 3-in-1 OSL Mechanical Calibration Kit, DC to 50 GHz, 2.4 mm (f)
   85564A 3-in-1 OSL Mechanical Calibration Kit, DC to 50 GHz, 2.4 mm (m)
  N9911X Economical Waveguide Calibration Components
N9910X-714 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m) 50 ohms, 50 GHz, 3.28 ft or 1 m
N9910X-715 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f) 50 ohms, 50 GHz, 3.28 ft or 1 m
FieldFox Accessory Image N9910X-810 Rugged phase stable cable, Type-N(m) to Type-N(m), 6 GHz, 5 ft.
FieldFox Accessory Image N9910X-811 Rugged phase stable cable, Type-N(m) to Type-N(f), 6 GHz, 5 ft.
FieldFox Accessory Image N9910X-812 Rugged phase stable cable, Type-N(m) to Type-N(m), 8 GHz, 12 ft.
FieldFox Accessory Image N9910X-813 Rugged phase stable cable, Type-N(m) to Type-N(f), 8 GHz, 12 ft.
N9910X-814 rugged phase-stable cable N9910X-814 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 6 GHz, 60 inch or 1.5 m
N9910X-815 rugged phase-stable cable N9910X-815 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 6 GHz, 12 ft or 3.6 m
N9910X-816 rugged phase-stable cable N9910X-816 Rugged phase-stable cable, Type-N (m) to Type-N (f), 6 GHz, 3.28 ft or 1 m
N9910X-817 rugged phase-stable cable N9910X-817 Rugged phase-stable cable, Type-N (m) to Type-N (m), 6 GHz, 3.28 ft or 1 m
  85571A-028 5G Phased Array Antenna 28 GHz
FieldFox Accessory Image

 

 

 

N9910X-820 Antenna, directional, multiband, 800-2500 MHz, 10 dBi

FieldFox Accessory Image N9910X-821 Antenna, telescopic whip, 70 MHz to 1 GHz

 

N9311X-500 retractable whip antenna, 70 MHz to 1000 MHz, type N(m)
N9311X-501 portable omni antenna, 70 MHz to 2500 MHz, type N(m)
N9311X-504 directional antenna, Log Periodic, 700 MHz to 4 GHz, type N(m)
N9311X-508 directional antenna, Log Periodic, 680 MHz to 8 GHz, type N(m)
N9311X-518 directional antenna, Log Periodic, 680 MHz to 18 GHz, type N(m)
NOTE: For N9311X-5xx antenna support you will need an appropriate adaptor.

 

 

N9910X-822 Antenna, handheld directional antenna, 600 MHz to 9 GHz 

N9910X-823 Antenna, cellular narrowband, 824 to 896 MHz
N9910X-824 Antenna, cellular narrowband, PCS 1850 to 1990 MHz

N9910X-825, GPS active antenna.
Compatible with N9913/4/5/6/7/8A, N9913/4/5/6/7/8B, N9950/1/2A, N9925/6/7/8A, N9935/6/7/8A, N9933/4/5/6/7/8B, N9960/1/2/A
Not compatible with N9912A and N9923A. For N9912A and N9923A, see this FAQ.

  N9910X-601 Coaxial adapter NMD 2.4 mm (f) to type N (f) 50-ohm, 18 GHz
  N9910X-602 Coaxial adapter NMD 2.4 mm (f) to 2.92 mm/K (f) 50-ohm, 40 GHz
  N9910X-603 Coaxial adapter NMD 2.4 mm (f) to 3.5 mm (f) 50-ohm, 26.5 GHz
N9910X-604 Coaxial adapter, 3.5mm-NMD (f) to 3.5mm (f), 26.5 GHz
N9910X-605 Coaxial adapter, 3.5mm NMD (f) to Type-N (f), 18 GHz
FieldFox Accessory Image

 

N9910X-843 Coaxial adapter, Type-N(m) to 7/16 DIN(f)

No image available

N9910X-845 Kit, Adapter kit - Type-N(f) to 7/16(f),Type-N(f) to 7/16(m),Type-N(f) to Type-N(f)

No image available N9910X-846 Coaxial adapter, 50 ohm Type-N(m) to 75 ohm Type-N(f)
(Quantity 2 required for 75 ohm measurements)
 
  N9910X-847 Adapter kit – Type-N(f) to TNC(m) adapter, Type-N(f) to TNC(f) adapter, 11 GHz
  N9910X-848 Coaxial adapter, Type-N(f) to 3.5 mm(f), 18 GHz
  N9910X-849 Coaxial adapter, Type-N(f) to 3.5 mm(m), 18 GHz
  N9910X-850 Coaxial adapter, Type-N(m) to Type-N(m), 18 GHz
  N9910X-851 Coaxial adapter, Type-N(f) to Type-N(f), 18 GHz
  N9910X-852 Coaxial adapter, Type-N(m) to Type-N(f), 18 GHz
N9910X-856 Coaxial adapter, 2.4 mm (f) to 2.4 mm (f), 50 GHz
N9910X-857 Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz
FieldFox Accessory Image N9910X-860 Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)
FieldFox Accessory Image N9910X-861 Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
FieldFox Accessory Image N9910X-870 Battery-rechargeable Li-Ion 51WH (for HSA only)
N9910X-876 Battery-rechargeable Li-Ion 70 WH (for FieldFox only)
FieldFox Accessory Image N9910X-872 External battery charger

N9910X-873

N9910X-873 (part number 0950-5824 or 0950-5014), AC/DC adapter for all countries except US and Canada
FieldFox Accessory Image

N9910X-874 External bias-tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A

NOTE: Also recommend ordering N9910X-713 Bias-Tee Power Cable, SMB(f) to BNC(m), 3.28 ft., to connect to the FieldFox DC bias variable voltage source port.

N9910X-875 DC car charger and adapter N9910X-875 DC car charger and adapter
N9910X-877 N9910X-877 (part number 0950-5824) AC/DC adaptor for US and Canada only
FieldFox Accessory Image N9910X-880 Extra soft carrying case with backpack and shoulder strap for a FieldFox analyzer
FieldFox Accessory Image N9910X-881 Hard transit case for a FieldFox analyzer
N9910X-886 Torque wrench, 17mm, 90 N-cm (8 in-lb)
No image available N9910X-890 Extra Printed quick start guide
No image available N9910X-891 Extra Printed reference guide

For more information about Keysight Network Analyzer, please visit Network Analyzer

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

For more information about Keysight Fieldfox series, please visit FieldFox Handheld RF and Microwave Analyzers.