Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5106A-WMX Mobile WiMAX™ MIMO Software Application Bundle

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Signal Creation with N7615B Signal Studio for 802.16 WiMAX™

  • Create downlink and uplink waveforms compliant with the OFDMA physical layer of the 802.16 standards
  • Fully coded signals with flexible zone and burst configuration for receiver test
  • Support for STC and 2x2 MIMO (Matrix A and B) and uplink collaborative spatial multiplexing for PUSC and AMC zones and other Wave 2 features
  • For a detailed description, see the N7615B Technical Overview.

Mobile WiMAX MIMO Channel Models

  • Provides all channel models required by the WiMAX Forum® Mobile Radio Conformance Tests, including ITU Pedestrian B, Vehicular A, and Vehicular A long channel/high mobility with low, medium, and high MIMO channel correlation
  • Modify these models or create custom models, including custom antenna setup or correlation matrix

Description

Software Options for Mobile WiMAX Signal Creation and Fading

The N5106A Option WMX is a software application bundle created for ordering convenience. It includes the N5106A-RFP Mobile WiMAX MIMO channel models and N7615B Signal Studio for 802.16 WiMAX software with Options 6FP, EFP, QFP, and RFP to provide basic and advanced Mobile WiMAX signal creation.

Typical application

N5106A-WMX is recommended for users who need both Mobile WiMAX signal generation and MIMO fading. Additional hardware options for the N5106A are required to provide the appropriate DSP blocks and I/O cards. For playback of waveform files, N5106A-EFP for baseband generation is also required. For fading, N5106A-QFP for fading with SISO channel models is also required, and N5106A-JFP for calibrated AWGN is also recommended. These options can be ordered separately or as a hardware/firmware MIMO convenience bundle.