Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

SystemVue ESL Design SoftwareThe W1717 Hardware Design Kit is a hardware design personality that adds on to the base W1461BP SystemVue Communications Architect. It provides a fixed-point simulation library and generates synthesizable, hierarchical, RTL-level Verilog and VHDL. When configured with 3rd party synthesis tools, the W1717 provides a path to implementation, and automatically creates a verification wrapper for polymorphic model-based design flow. Finally, the W1717 enables hardware-in-the-loop (HIL) real-time co-verification over a fast PCIe interface, for select FPGA families, and provides a programming interface to the M9703 multi-channel digitizer.

The Verilog and VHDL generated by the W1717 Hardware Design Kit is vendor-neutral between design targets, and provides a great head-start for rapid prototyping and software-defined radio (SDR).

Model-Based FPGA FlowWhy should I buy the W1717 Hardware Design Kit?

  • Test & Measurement application development: Create wideband measurement algorithms by directly programming the M9703A/B and U5303A digitizer FPGAs. Possibilities include 5G channel sounding, Hybrid Beamforming, MIMO receivers, digital up/downconversion, filtering, and more.
  • Rapid-Prototyping: Generate RTL that is transportable between hardware vendors, but still connects to Xilinx Vivado, Altera Quartus II and other synthesis tools
  • High-level of abstraction: Quickly account for bit-true hardware effects prior to targeting, while still at the architecture level, for better BB-RF partitioning
  • Productivity: Integrate your proprietary, hand-optimized HDL blocks or import IP cores from external sources, such as Xilinx CoreGen
  • Real-time Verification: Verify and accelerate algorithms with Hardware-in the-Loop (HIL) co-simulation with Xilinx Virtex 6/7 families over PCIe (such as the ML-605 and VC-707 development boards)
  • True Model-based Design: Verify and debug FPGA hardware algorithms in the presence of RF EDA models, Measurement waveforms, and simulation-based wireless Standards references at every level of abstraction. Expand your baseband coverage to RF-BB co-design.

Who will benefit from the W1717 Hardware Design Kit?

  • System and SDR architects can avoid guesswork and make more optimal design choices and partitions for high-performance PHYs. HDL generation enables rapid prototyping of working hardware, for faster design maturity and evolution.
  • HDL hardware designers can verify hardware designs more easily against RF models, Test Equipment waveforms, and Standards-compliant baseband reference IP.
  • Test & Measurement architects responsible for accelerated wideband, multi-channel signal processing, especially for phased arrays and MIMO applications.

What’s Included in the W1717 Hardware Design Kit?

  • Fixed-point library containing 45 bit-true, cycle accurate models. Enables fixed-point datatype and simulation mode with block-level/pin-level fixed point histograms and “red-x” overflow/underflow analysis.
  • Integration of custom libraries of hand-generated HDL and external IP cores, such as Xilinx CoreGen
  • HDL code generation of RTL-level VHDL/Verilog, complete with design hierarchy, system-level test bench wrappers, test vectors, intelligent creation of clock ready and enable signals
  • Polymorphic model instantations added for each installed HDL simulator, such as Aldec Riviera-PRO, or Mentor Questasim, enabling easy model-based scripting and co-simulation, with verification-in-place.
  • Direct integration of synthesis tools such as Xilinx Vivado and Altera Quartus II from the SystemVue GUI
  • Hardware-in-the-Loop co-simulation. Bring real-time Virtex 6/7 data into SystemVue using development boards such as the ML-605 or VC-707 over PCIe, or test instrument data with the Keysight M9703A/B digitizer.

W1717 Fixed-Point Library

Figure 1. The W1717 fixed-point library provides over 45 signal processing blocks that are ready for target-neutral HDL code generation. It also provides underflow/overflow diagnostics that assist baseband architects in troubleshooting bit-true finite=precision effects.

M9703FDK Gaskets

Figure 2. The W1717 Hardware Design Kit provides a pre-built “gasket” of logic and control models for the four Xilinx FPGAs inside the Keysight M9703A/B. This allows T&M architects to implement measurement algorithms and quickly deploy them as real-time verification applications.

The W1717 Hardware Design Kit enables a path to FPGA hardware realization

Figure 3. The W1717 Hardware Design Kit enables a path to FPGA hardware realization. It also maintains model polymorphism at each of level of abstraction, allowing convenient, model-based verification from the system level.

Configuration

The W1717 Hardware Design Kit includes the fixed-point library required for HDL code generation, and adds to any SystemVue Environment.

The W1717 Hardware Design Kit is included in these bundles:

To view all SystemVue configurations, refer to the SystemVue Product Structure & Options Summary.