Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


SystemVue ESL Design SoftwareThe W1911 WiMAX Baseband Verification Library helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver. It also helps users gain confidence in compliance & interoperability with the Mobile WiMAX™ and Fixed WiMAX™ specifications.

This library is particularly recommended for military aerospace/defense communications system architects working in Software-Defined Radio (SDR).

What's New in SystemVue 2012.06: Support for MIMO (de)coding, MIMO Channel, and MIMO testbenches.

SystemVue Baseband Verification Libraries

Baseband Verification libraries provide compiled sources, receivers, function blocks, and reference designs that adhere to the physical layer of modern emerging standards. They are used to create, examine, and receive PHY waveforms and test vectors at various locations in a system diagram in order to exercise system architectures and algorithms, down to the block level. With native TCP/IP connectivity, they also support co-design with test equipment and hardware development boards for both baseband and modulated-carrier signals.

The W1911 WiMAX Baseband Verification Library can be added to any SystemVue environment or bundle. It is not included in any bundles, but once added, becomes a part of that particular bundle for license usage and maintenance purposes.

Follow the link below to view all SystemVue configurations:

Related Industries & Technologies