Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 12,947

Typical Configuration

E4981A Capacitance Meter

  • R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
  • E4981A-001 Frequency, 120 Hz/1 kHz/1 MHz

Typically Configured Price US$ 12,947

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Measurement Time

  • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

Basic Accuracy

  • Accurate C-D testing: 0.07%, 0.0005

More Features

  • 9 Bin Sorting
  • 256 Multi-channel correction
  • Compatible SCPI command and Handler/Scanner interfaces with the 4268A and 4288A
  • Test signal level compensation for high value ceramic capacitor tests 
  • Versatile PC connectivity (LAN, USB and GPIB)

Description

The E4981A capacitance meter offers a high-speed with reliable measurements for ceramic capacitor testing in the production lines. The E4981A realizes the measurement capabilities of capacitance from small to large values with accurate measurements. The E4981A capacitance meter contributes improvements of the test throughput, while attaining excellent component quality for ceramic capacitor testing.

Handheld capacitance meter products:
U1701B Handheld Capacitance Meter