Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 8,130

Typical Configuration  

Typical Configuration

L4532A Digitizer, 2 Channel, 20 MS/s, 16-bit

  • L4532A-0B0 Download the product manual from the Keysight website
  • L4532A-001 Standard memory (32MS/Ch)
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 20 MSa/s
  • 16-bit ADC simultaneous sampling
  • ± 250mV to ±250V isolated inputs
  • AC or DC coupling
  • Standard 32 MS/ch or extended 128 MS/ch memory

Description

The Keysight L4532A is a high-performance, stand-alone LXI digitizer. The digitizer offers 2 channels of simultaneous sampling at up to 20 MSa/s, and with 16-bits of resolution. Inputs are isolated and can measure up to ±250V to handle your most demanding applications.

The L4532A digitizer includes a collection of on-board "scope-like" measurements that can be applied to a selected portion or the overall waveform. The on-board measurements save post processing time and minimize the need to transfer and store large amounts of data.