Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 5,936

Typical Configuration  

Typical Configuration

U2000B USB Sensor, 10MHz to 18GHz (-30 dBm to +44 dBm)

  • U2000B-100 Type-N (male) connector
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range of 10 MHz to 18 GHz
  • Wide dynamic range (-30 dBm to +44 dBm)
  • Internal zeroing while connected to the DUT
  • High measurement speed of up to 250readings/second
  • Support internal and external trigger measurements
  • Display power measurements on a PC without the need of power meter
  • Compatible with other Keysight instruments
  • Internal triggering and trace display capability

Description

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade for free.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument.

Can’t find what you’re looking for? Try our special options.Keysight Technologies F and S Award Logo