Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B1530A (B1500A-A30, B1500AU-030) Waveform Generator/Fast Measurement Unit (WGFMU)

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU) 

    B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

    • High voltage output up to ±40 V applicable for non-volatile memory evaluations
    • Two-level and three-level pulse capability is supported by each channel
    • Flexible arbitrary waveform generation with 10 ns resolution
    • Two channels per modules

  • no image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs)

    • 4-quadrant source and measurement for accurate IV characterization down to fA
    • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
    • Spot, sweep, pulse and sampling measurement capabilities
    • QS-CV measurement with leak current compensation

  • no image available B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU)

    • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
    • Frequency range from 1 kHz to 5 MHz
    • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU

  • no image available B1542A 10 ns Pulsed IV Parametric Test Solution 

    B1542A 10 ns Pulsed IV Parametric Test Solution

    • Best solution for High-K/SOI pulsed IV characterization 
    • Min 10 ns gate pulse width with 2 ns rise and fall times
    • 1 µs current measurement resolution
    • Supported instruments: B1500A, E5270B, E5260A, E5262A/63A, 4155B/C, and 4156B/C
       

  • Agilent B1500A Semiconductor Device Analyzer B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • B2200A fA Leakage Switch Mainframe B2200A fA Leakage Switch Mainframe 

    B2200A fA Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • B2201A 14ch Low Leakage Switch Mainframe B2201A 14ch Low Leakage Switch Mainframe 

    B2201A 14ch Low Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • E5250A E5250A Low-leakage Switch Mainframe 

    E5250A Low-leakage Switch Mainframe

    The E5250A Low-leakage Switch Mainframe provides plug-in modules to integrate CV-IV measurements with an automated measurement system for long-term reliability tests.