Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5452A Remote Programming Interface for Automating Compliance Applications From Your PC

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

More than just an interface, Keysight provides a full-featured development toolkit

  • Ready-to-use text-based and GUI-based automation clients
  • Compliance Application Programming Guide
  • DLL adapters enable simple integration with Keysight KS8400A Test Automation on PathWave (TAP), custom C# or CPython clients, and LabVIEW 8.5
  • Example scripts and control source code

Description

The N5452A Remote Programming Interface allows you to operate your DigitalTest applications remotely. This software is compatible with the Keysight Tx and Rx compliance and validation applications for FlexDCA, Infiniium, InfiniiVision, Logic Analyzers, and M8070A BERT, including D9010UDAA User Defined Application.

The N5452A Remote Programming Interface is free of charge.

Download the toolkit